8.4 SRAM Data Memory
The primary task of the SRAM memory is to store application data. It is not possible to execute from SRAM.
After Reset, the program stack is located at the end of SRAM.
| Property |
AVR64DD14 AVR64DD20 |
|---|---|
| Size | 8 KB |
| Start address | 0x6000 |
| End address | 0x7FFF |