Supports Serial Frames with Five, Six,
Seven, Eight or Nine Data Bits and One or Two Stop Bits
Fractional Baud Rate Generator:
Can generate the desired baud
rate from any peripheral clock frequency
No need for an external
oscillator
Built-In Error Detection and
Correction Schemes:
Odd or even parity generation
and parity check
Buffer overflow and frame error
detection
Noise filtering including false
Start bit detection and digital low-pass filter
Separate Interrupts for:
Transmit complete
Transmit Data register
empty
Receive complete
Host SPI Mode
Multiprocessor Communication Mode
Start-of-Frame Detection
IRCOM Module for IrDA® Compliant Pulse Modulation/Demodulation
LIN Client Support
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.