19.3.3 Events
The MVIO can generate the following events:
Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
---|---|---|---|---|---|
Peripheral | Event | ||||
MVIO | VDDIO2OK | VDDIO2 level is above threshold | Level | Asynchronous | Given by the VDDIO2 Status (VDDIO2S) bit in the Status (MVIO.STATUS) register |
The MVIO has no event users. Refer to the Event System (EVSYS) section for more details regarding event types and Event System configuration.