33.5.7 MUX Selection for Positive ADC Input
Name: | MUXPOS |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MUXPOS[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6:0 – MUXPOS[6:0] MUX Selection for Positive ADC Input
This bit field selects which analog input is connected to the positive input of the ADC. If this bit field is changed during a conversion, the change will not take effect until the conversion is complete.
Value | Name | Description |
---|---|---|
0x01 - 0x03 |
- | Reserved |
0x04 - 0x07 |
AIN4-AIN7 | ADC input pin 4-7 |
0x08 - 0x15 |
- | Reserved |
0x16 - 0x1B |
AIN22-AIN27 | ADC input pin 22-27 |
0x1C |
- | Reserved |
0x1D - 0x1F |
AIN29-AIN31 | ADC input pin 29-31 |
0x20 - 0x3F |
- | Reserved |
0x40 |
GND | Ground |
0x41 |
- | Reserved |
0x42 |
TEMPSENSE | Temperature sensor |
0x43 |
- | Reserved |
0x44 |
VDDDIV10 | VDD divided by 10 |
0x45 |
VDDIO2DIV10 | VDDIO2 divided by 10 |
0x46 - 0x47 |
- | Reserved |
0x48 |
DAC0 | DAC0 |
0x49 |
DACREF0 | AC0 DAC Voltage Reference |
Other |
- | Reserved |