26.4.2.1 Enabling and Disabling

The RTC is enabled by writing the RTC Peripheral Enable (RTCEN) bit in the Control A (RTC.CTRLA) register to ‘1’. The RTC is disabled by writing the RTC Peripheral Enable (RTCEN) bit in RTC.CTRLA to ‘0’.