24.5.5 Interrupt Flags

Name: INTFLAGS
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
       OVFCAPT 
Access R/WR/W 
Reset 00 

Bit 1 – OVF Overflow Interrupt Flag

This bit is set when an overflow interrupt occurs. The flag is set whenever the timer/counter wraps from MAX to BOTTOM.

The bit is cleared by writing a ‘1’ to the bit position.

Bit 0 – CAPT Capture Interrupt Flag

This bit is set when a capture interrupt occurs. The interrupt conditions are dependent on the Counter Mode (CNTMODE) bit field in the Control B (TCBn.CTRLB) register.

This bit is cleared by writing a ‘1’ to it or when the Capture register is read in Capture mode.

Table 24-6. Interrupt Sources Set Conditions by Counter Mode
Counter Mode Interrupt Set Condition TOP Value CAPT
Periodic Interrupt mode Set when the counter reaches TOP CCMP CNT == TOP
Timeout Check mode Set when the counter reaches TOP
Single-Shot mode Set when the counter reaches TOP
Input Capture Frequency Measurement mode Set on edge when the Capture register is loaded and the counter restarts; the flag clears when the capture is read -- On Event, copy CNT to CCMP, and restart counting (CNT == BOTTOM)
Input Capture on Event mode Set when an event occurs and the Capture register is loaded; the flag clears when the capture is read On Event, copy CNT to CCMP, and continue counting
Input Capture Pulse-Width Measurement mode Set on edge when the Capture register is loaded; the previous edge initialized the count; the flag clears when the capture is read
Input Capture Frequency and Pulse-Width Measurement mode Set on the second edge (positive or negative) when the counter is stopped; the flag clears when the capture is read
8-Bit PWM mode Set when the counter reaches CCMH CCML CNT == CCMH