31.5.2 Sequencer Control 0

Name: SEQCTRL0
Offset: 0x01
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
     SEQSEL0[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – SEQSEL0[3:0] Sequencer Selection

This bit group selects the sequencer configuration for LUT0 and LUT1.

ValueNameDescription
0x0 DISABLE The sequencer is disabled
0x1 DFF D flip-flop
0x2 JK JK flip-flop
0x3 LATCH D latch
0x4 RS RS latch
Other - Reserved