25.3.3.4.4 Software Commands
The following table displays the commands for the TCD module.
Trigger | Software Command |
---|---|
The SYNCEOC bit in the TCDn.CTRLE register | Update the double-buffered registers at the end of the TCD cycle |
The SYNC bit in the TCDn.CTRLE register | Update the double-buffered registers |
The RESTART bit in the TCDn.CTRLE register | Restart the TCD counter |
The SCAPTUREA bit in the TCDn.CTRLE register | Capture to Capture A (TCDn.CAPTUREAL/H) register |
The SCAPTUREB bit in the TCDn.CTRLE register | Capture to Capture B (TCDn.CAPTUREBL/H) register |