5.2 Voltage Regulator
The device has an internal voltage regulator that powers the VDDCORE domain. This domain has most of the digital logic and the internal oscillators. The voltage regulator balances power consumption when the CPU is active or in a sleep mode. Refer to the SLPCTRL - Sleep Controller section for further information.