38.7 I/O Pins
Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
Input Low Voltage | ||||||
VIL | I/O PORT: | |||||
|
— | — | 0.2×VDD | V | ||
|
— | — | 0.3×VDD | V | ||
|
— | — | 0.8 | V | ||
RESET pin | — | — | 0.2×VDD | V | ||
Input High Voltage | ||||||
VIH | I/O PORT: | |||||
|
0.8×VDD | — | — | V | ||
|
0.7×VDD | — | — | V | ||
|
1.35 | — | — | V |
0°C ≤ TA ≤ +125°C, 2.5V ≤ VDD ≤ 5.5V |
|
1.45 | — | — | V | |||
RESET pin | 0.8×VDD | — | — | V | ||
Input Leakage Current(2) | ||||||
IIL | I/O PORTS | — | ±5 | ±125 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C |
— | ±5 | ±1000 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 125°C |
||
RESET pin(3) | — | ±50 | ±200 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C |
|
Pull-up Current | ||||||
IPUR | — | 150 | 200 | μA | VDD = 3.0V, VPIN = GND | |
Output Low Voltage | ||||||
VOL | Standard I/O ports | — | — | 0.6 | V | IOL = 10 mA, VDD = 3.0V |
Output High Voltage | ||||||
VOH | Standard I/O ports | VDD-0.7 | — | — | V | IOH = 6 mA, VDD = 3.0V |
I/O Slew Rate | ||||||
Rising slew rate | — | 45 | — | ns | PORTCTRL.SRL = 0x01 |
|
Rising slew rate | — | 22 | — | ns | PORTCTRL.SRL = 0x00 |
|
Falling slew rate | — | 30 | — | ns | PORTCTRL.SRL = 0x01 |
|
Falling slew rate | — | 16 | — | ns | PORTCTRL.SRL = 0x00 |
|
Pin Capacitance | ||||||
CIO | All I/O pins | — | 5 | — | pF | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Note:
|