34.3.3 Sleep Mode Operation
If the Run in Standby (RUNSTDBY) bit in the Control A (DACn.CTRLA) register is
‘1
’, the DAC will continue to operate in Standby sleep mode. If the
RUNSTDBY bit is ‘0
’, the DAC will stop the conversion in Standby sleep
mode.
If the conversion is stopped in Standby sleep mode, the DAC and the output buffer are
disabled to reduce power consumption. When the device leaves Standby sleep mode, the DAC
and the output buffer (if the OUTEN bit in the Control A (DACn.CTRLA) register is
‘1
’) are enabled again. Therefore, a start-up time is required
before a new conversion is initiated.
In Power-Down sleep mode, the DAC and the output buffer are disabled to reduce power consumption.