12.3.7.3 CFD Test
The Clock Failure Detection Test (CFDTST) bit in the Main Clock Control C (CLKCTRL.CTRLC) register can be used to trigger a clock failure in the clock failure detector. Depending on the use case, there are two different modes of testing the clock failure detector.