21.1 Features
- Programmable Voltage Reference
Sources:
- One reference for Analog-to-Digital Converter 0 (ADC0)
- One reference for Digital-to-Analog Converter 0 (DAC0)
- One reference for Analog Comparator 0 (AC0)
- Each Reference Source Supports the
Following Voltages:
- 1.024V
- 2.048V
- 4.096V
- 2.500V
- VDD
- VREFA