32.3.5 Sleep Mode Operation
In Idle sleep mode the AC will continue to operate as normal.
In Standby sleep mode the AC is disabled by default. If the Run in Standby Mode
(RUNSTDBY) bit in the Control A (ACn.CTRLA) register is written to ‘1
’,
the AC will continue to operate as normal with an event, interrupt and AC output on the pin
even if the CLK_PER is not running in Standby sleep mode.
In Power-Down sleep mode the AC and the output to the pad are disabled.