24.3.3.5 Synchronized with Timer/Counter Type A
The TCB can be configured to use the clock (CLK_TCA) of a Timer/Counter type A (TCAn) by writing to the Clock Select bit field (CLKSEL) in the Control A register (TCBn.CTRLA). In this setting, the TCB will count on the same clock source as selected in TCAn.
When the Synchronize Update (SYNCUPD) bit in the Control A
(TCBn.CTRLA) register is written to ‘1
’, the TCB counter
will restart when the TCAn counter restarts.