28.3.2.4 Events

The SPI can generate the following events:

Table 28-4. Event Generators in SPI
Generator Name Description Event Type Generating Clock Domain Length of Event
Module Event
SPIn SCK SPI Host clock Level CLK_PER Minimum two CLK_PER periods

The SPI has no event users.

Refer to the EVSYS - Event System section for more details regarding event types and Event System configuration.