9.3.2.1 Device Revision ID Register

This register is read-only and gives the device revision ID.
Name: REVID
Offset: 0x01
Reset: [revision ID]
Property: -

Bit 76543210 
 MAJOR[3:0]MINOR[3:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 7:4 – MAJOR[3:0] Major Revision

This bit field contains the major revision for the device. 0x01 = A, 0x02 = B, and so on.

Bits 3:0 – MINOR[3:0] Minor Revision

This bit field contains the minor revision for the device. 0x00 = 0, 0x01 = 1, and so on.