11.6.48 One Pulse-per-Second Control Register

Name: PPSCTL
Address: 0x0239

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  PPSPW[4:0]PPSDISPPSEN 
Access RWRWRWRWRWW1SW1S 
Reset 0000100 

Bits 6:2 – PPSPW[4:0] Pulse-per-second pulse width

This field sets the 1PPS pulse width based on the 40 nanosecond period of the time stamp clock.
Equation 11-1. 1PPS Pulse Width
Pulse_width=16×(PPS_WIDTH+1)×40ns

The default value of 0 corresponds a pulse width of 640ns.

Bit 1 – PPSDIS 1 pulse-per-second signal disable

Writing 1 to this bit field will cause generation of 1 pulse-per-second to stop at the end of the active one second period. The PPSDONE bit in the SEVSTS register will also be set when the signal generation stops.

Bit 0 – PPSEN 1 pulse-per-second signal enable

Writing a 1 starts generation of 1 pulse-per-second signal