Data Sheet Revision History

Table . Data Sheet Revision History
Revision Level & DateSection/Figure/EntryCorrection
DS60001734E (Jan-2024)Figure 2-1Correcting duplicate MAC TX to MAC RX
Tables 3-3, 3-5Clarifying which power supply pull-ups should connect to
Figure 4-7Replacing with correct diagram
4.5.4.2Correcting DIOMUX register reference to PADCTRL
Figure 8-5Fix typo in power sequencing diodes, 1.8Vsw
Table 9-2Add footnote limiting junction temperature to 135°C
11.5Added SQI Configuration 2 (SQICFG2) register
11.6.52Correcting Phase Adjuster Error from bit 30 to 29
DS60001734D (Aug-2023)AllUpdate for silicon revision 2 (product revision B1)
DS60001734C (Feb-2023)Table 9.4Updated Power Consumption for LAN8651.
DS60001734B (Feb-2023)AllUpdate for silicon revision 1 (product revision B0)
DS60001734A (Nov-2021)AllInitial for silicon revision 0 (product revision A0)