11.2.19 TSU Timer Increment Sub-nanoseconds Register

Name: MAC_TISUBN
Address: 0x06F
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 LSBTIR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 MSBTIR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MSBTIR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – LSBTIR[7:0] Lower Significant Bits of Timer Increment Register

The least significant bits 16 bits of the sub nanosecond timer increment. This bitfield combines with LMSBTIR to provide a 24-bit timer_increment counter. These 24 bits are the sub-ns value which the TSU timer will be incremented each clock cycle.

Bits 15:0 – MSBTIR[15:0] Most Significant Bits of Timer Increment Register

The most significant bits 16 bits of the sub nanosecond timer increment. This bitfield combines with LSBTIR to provide a 24-bit timer increment counter. These 24 bits are the sub-ns value which the TSU timer will be incremented each clock cycle. Bit n = 2(n-24) ns giving a resolution of approximately 5.86E-17 sec (16 bits give 15.2 femtoseconds).