11.5.19 Inactivity Watchdog Timeout (Low)

Name: IWDTOL
Address: 0x003F

Bit 15141312111098 
 TIMEOUT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10010110 
Bit 76543210 
 TIMEOUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10000000 

Bits 15:0 – TIMEOUT[15:0] Inactivity Watchdog Timeout

This field configures the lower 16 bits of the 32-bit integrated PHY/MAC MII and PHY register access inactivity watchdog timeout in increments of 200 ns.
Note: The default value of 0x00989680 results in a timeout of 2 seconds.