4.1 Reset and Startup

After the LAN8650/1 leaves reset, it must be configured before it can be used to transmit and receive data over the 10BASE-T1S MDI. This section describes the various reset modes and the startup sequence.