10BASE-T | 10 Mbit/s Ethernet over twisted pair, IEEE Std 802.3™ Clause
14 |
10BASE-T1L | 10 Mbit/s Ethernet over long-reach single pair of conductors,
IEEE Std 802.3 Clause 146 |
10BASE-T1S | 10 Mbit/s Ethernet over short-reach single pair of conductors,
IEEE Std 802.3 Clause 147 |
ACMA | Application Controlled Media Access |
CSMA/CD | Carrier Sense Multiple Access with Collision Detection |
CSR | Control and Status Register |
BT | Bit Time, 100 ns for 10 Mbps Ethernet |
LDO | Low Dropout Regulator |
MAC | Media Access Controller |
MDI | Medium Dependent Interface |
MII | Media Independent Interface, IEEE Std 802.3 Clause 22 |
PCS | Physical Coding Sublayer |
PLCA | Physical Layer Collision Avoidance, IEEE Std 802.3 Clause
148 |
PMA | Physical Medium Attachment sublayer |
PMD | Physical Medium Dependent sublayer |
POR | Power-on Reset |
RS | Reconciliation Sublayer |
SFD | Start-of-Frame Delimiter. This is the 8-bit value indicating
the end of the preamble and the beginning of an Ethernet frame. |
SPI | Serial Peripheral Interface |
SQI | Signal Quality Indicator |
STA | Station management entity |
TSSI | Time Synchronization Service Interface, IEEE Std 802.3 Clause
90 |