9.1 Absolute Maximum Ratings

Stresses exceeding those listed in this section could cause permanent damage to the device. This is a stress rating only. Exposure to absolute maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at any condition exceeding those indicated in Operating Conditions, DC Specifications, or any other applicable section of this specification is not implied.

Attention: Exposure at or above these limits may damage the device.
Table 9-1. Absolute Maximum Ratings
ParameterSymbolMinMaxUnitsNotes
Power Supply Voltage:Note 1
Core (VDDC)-0.52.5VLAN8650 only
Digital I/O (VDDP)-0.53.9V
Analog (VDDA)-0.53.9V
Continuous (VDDAU)-0.53.9V
Voltage applied to pins:
TRXP, TRXNVTRXP/N-2742V
TRXP/TRXN (differential)VDIFF-2525V
XTI/REFCLKIN, RBIAS-0.5VDDA + 0.5VNote 2
WAKE_IN-0.5VDDAU+ 0.5VNote 2
All other pins-0.5VDDP + 0.5VNote 2
Junction Temperature Under BiasTJ-40150°C
Storage TemperatureTstg-55150°C
Lead Temperature RangeRefer to JEDEC Spec. J-STD-020
ESD according to IBEE CAN EMCNote 3
TRXP, TRXN (to VSS)-8+8kV
ESD Human Body ModelNote 4
TRXP, TRXN (to VSS)-8+8kV
All other pins-2+2kV
ESD Charge Device Model-1+1kVAEC-Q100-011
Note:
  1. When powering this device from laboratory or system power supplies, it is important that the absolute maximum ratings not be exceeded or device failure can result. Some power supplies exhibit voltage spikes on their outputs when AC power is switched on or off. In addition, voltage transients on the AC power line may appear on the DC output. If this possibility exists, it is suggested that a clamp circuit be used.
  2. Voltage applied to pins must remain below 3.9V.
  3. IBEE CAN EMC test specification following IEC 62228, IEC 61000-4-2: (330 Ω/150 pF)
  4. Test specification following JESD22-A114/AEC-Q100-002: (1.5 kΩ/100 pF)