7 Integrated PHY
This section describes features of the 10BASE-T1S physical layer transceiver integrated into the LAN8650/1. The PHY and MAC are connected via an internal Media Independent Interface (MII).
This section describes features of the 10BASE-T1S physical layer transceiver integrated into the LAN8650/1. The PHY and MAC are connected via an internal Media Independent Interface (MII).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.