11.2.25 MAC Buffer Manager Control

Name: BMGR_CTL
Address: 0x0200

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset ----0000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
  
Access ROROROROROROR/WR/W 
Reset 00000000 
Bit 76543210 
 SNAPSTATSCLRSTATS 
Access ROROR/WR/WR/WR/WR/WR/W 
Reset 00001000 

Bit 5 – SNAPSTATS Snapshot Statistics Counters

Write this bit to ‘1’ to snapshot all statistics counters.
ValueDescription
0 Normal Operation. Statistics counters increment normally.
1 Snapshot. Statistics counters are frozen at their current value.

Bit 4 – CLRSTATS Clear Statistics Counters

Writing this bit to ‘1’ will clear all statistics counters.
ValueDescription
0 Normal operation. Statistics counters increment normally.
1 Statistics counters are cleared to 0.