9.6 AC Specifications
This section details the various AC timing specifications of the device. All parameters are tested unless otherwise noted.
Note: The Ethernet TRXP/TRXN pin timing adheres to IEEE Std 802.3cg. Refer to the IEEE Std
802.3cg specification for detailed Ethernet timing information.