Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device:

LAN8650 10BASE-T1S MAC-PHY Ethernet Controller, 3.3/1.8V supplies

LAN8651 10BASE-T1S MAC-PHY Ethernet Controller, single 3.3V supply

Product Revision:xxTwo character code specifying product revision
Tape and Reel Option:BlankStandard packaging (tray)
TTape and Reel(1)
Temperature Grade:E

-40ºC to +125ºC Extended range

Package Type:LMX32-pin VQFN
Automotive Code:VxxOptional three character code with “V” prefix specifying automotive product
  • LAN8650B1-E/LMXVAO - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3/1.8V supply, Revision B1, Standard tray packaging, 32-VQFN package, -40ºC to +125ºC, automotive
  • LAN8650B1T-E/LMX - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3/1.8V supply, Revision B1, Tape and Reel packaging, 32-VQFN package, -40ºC to +125ºC
  • LAN8651B1T-E/LMXVAO - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3V supply, Revision B1,Tape and Reel packaging, 32-VQFN package, -40ºC to +125ºC, automotive
  • LAN8651B1-E/LMX - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3V supply, Revision B1, Standard tray packaging, 32-VQFN package, -40ºC to +125ºC
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.