3 Pin Descriptions and Assignments
The pin assignments for the LAN8650/1 are detailed in the following sections. Pin descriptions are detailed in the Pin Descriptions section. Pin buffer type definitions are provided in the Buffer Types section.
The pin assignments for the LAN8650/1 are detailed in the following sections. Pin descriptions are detailed in the Pin Descriptions section. Pin buffer type definitions are provided in the Buffer Types section.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.