Jump to main content
1.4 Reference Documents IEEE Std 802.3cg™-2019, IEEE Standard for Ethernet, Amendment 5: Physical Layer Specifications and Management Parameters for 10 Mb/s Operation and Associated Power Delivery over a Single Balanced Pair of Conductors.standards.ieee.org/standard/802_3cg-2019.html
IEEE Std 802.3™-2018, IEEE Standard for Ethernet.standards.ieee.org/standard/802_3-2018.html
IEEE Std 1588™-2008, IEEE Standard for a
Precision Clock Synchronization Protocol for
Networked Measurement and Control Systems.standards.ieee.org/standard/1588-2008.html
IEEE Std 802.1AS™-2011, IEEE Standard for Timing
and Synchronization for Time-Sensitive
Applications in Bridged Local Area
Networks.standards.ieee.org/standard/802_1AS-2011.html
Microchip, LAN86xx Bus Interface Network (BIN)
Reference Design Application Note, DS60001718,
Microchipwww.microchip.com/DS60001718
Microchip, LAN8650/1 Configuration Application
Note, DS60001760.www.microchip.com/DS60001760
OPEN Alliance, 10BASE-T1x MAC‑PHY Serial Interface, Version 1.1.opensig.org/about/specifications/
OPEN Alliance, 10BASE-T1S Implementation
Specification.opensig.org/about/specifications/
OPEN Alliance, Advanced Diagnostic Features for
10BASE-T1S Automotive Ethernet PHYs.opensig.org/about/specifications/
OPEN Alliance, 10BASE-T1S Sleep/Wake-up
Specification.opensig.org/about/specifications/
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.