11.5.45 Credit Based Shaper Control Register

Name: CBSCTRL
Address: 0x006B

Bit 15141312111098 
 ECCRDS[7] 
Access ROROROROROROR/WR/W 
Reset 00000010 
Bit 76543210 
 ECCRDS[6:0]CBSEN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00111100 

Bits 8:1 – ECCRDS[7:0] Empty Cycle Credits

Sets the number of additional credits added on detection of an empty PLCA bus cycle.

Bit 0 – CBSEN Credit Based Shaper Enable

ValueDescription
0 Hardware credit based traffic shaping is disabled
1 Hardware credit based traffic shaping is enabled