1.1 Key Benefits
Migrating to PIC32CM MCUs allows PIC16F/PIC18F customers to take advantage of the following benefits:
- Enhanced Performance and Processing
Power:
- 32-bit Arm Cortex-M0+ and M23 cores deliver higher computational performance and efficiency.
- Higher clock frequencies enable faster execution of complex algorithms and real-time tasks.
- Increased memory resources to support larger and more sophisticated applications.
- Low power consumption through reduced minimum supply voltages and advanced low-power modes, making PIC32CM MCUs ideal for battery-powered and energy-sensitive applications.
- Expansion of applications (device family-dependent) with:
- More advanced analog and digital peripheral sets.
- Integrated security features including hardware cryptography, secure boot, TrustZone® technology, and tamper detection.
- Functional safety compliance (ISO 26262, IEC 61508, and IEC 60730 standards), suitable for automotive and industrial safety applications.
- Future-proof platform with the Arm ecosystem.
- Access to a broad range of development tools, middleware, and third-party support within the Arm ecosystem.
- Familiar development experience using the MPLAB toolchain.
- MPLAB tools for VS Code, MPLAB Discover, MCC, and MPLAB Harmony for streamlined development.
- Comprehensive documentation and support with extensive Migration Guides, Application Notes, and community resources