2 Target Applications

Most PIC16/PIC18F and PIC32CM devices are general-purpose MCUs suitable for consumer electronics, industrial control, and IoT applications. These devices can operate with low power for energy-efficient applications. Some device families have additional features that also make them suitable for specific applications.

This section aims to simplify the migration process by assisting users in identifying which PIC32CM MCU can be used as an alternative solution for a PIC16F/PIC18F application.

Table 2-1. PIC16F/PIC18F and PIC32CM Target Applications
Device Ultra-Low PowerConnectivity(3)Analog Sensing(4)TouchDisplayMotor ControlAutomotiveFunctional Safety(1,2)Security
PIC16
PIC16F

8X

6XX

72X

753

785

87X

88X

91X

—

527

57X

753

785

7079XX

753

785

73

52X

57X

61X

630

68X

707

72X/A

753

87X/A

88X

946

——
PIC16F1xxxAll supported145X17XX

18XX

19XX

19XX

145X

150X

157X

161X

17XX

All supported150X(1)

161X(1)

171X(1)

176X(1)

182X(1)

—
PIC16F1xxxx

153XX

183XX

184XX

188XX

191XX

—

171XX

175XX

181XX

131XX

180XX

184XX

191XX

All except 15XXX191XX153XX-191XXAll supported152XX(1)

153XX(1)

180XX(1)

183XX(1)

184XX(1)

188XX(1)

—
PIC18
PIC18F

XX2

XX8

XX20

XX30

2X1X

2X2X

4X1X

4X2X

XX39

X50

XX50/5

XX53/8

XX80/2/5

——

X50

XX9X

XX31

2/4X21/3

6/8X22/3/7/8

8720

XX30

XX50/3/8

XX80/2/5

XX93

——
PIC18F-J

J11

J13

J53

J72

J90

J94

J50

J53

J55

J94

—

J53

J72

J9x

J72

J90

—

J10

J11

J13

J15

J16

J50

J53

J72

——
PIC18F-K

K40

K42

K50

K83

K50

K80

K83

K40

K42

K83

All except K20K90

K4X

K83

All supported

K40(1)

K42(1)

K80(1)

K83(1)

—
PIC18F-QAll supported

Q20

Q83

Q84

Q4X

Q71

Q83

Q84

All supported—All supportedAll supported

Q10(1)

Q40(1)

Q41(1)

Q43(1)

Q71(1)

Q83(1)

Q84(1)

—
PIC32CM
MC00————(1)—
LE00 LS00/60————
JH00/01———(2)—
GV00———————
GC00/SG00————(2)
PL10(5)————(2)—
Note:
  1. The PIC32CM MC and some PIC16F/PIC18F devices have Functional Safety support available, with Failure Modes, Effects, Diagnostic Analysis (FMEDA), Functional Safety manuals, and self-test libraries.
  2. The PIC32CM GC00/SG00, JH00/01, and PL10 devices are designed in compliance with Functional Safety standards (ISO 26262, IEC 61508).
  3. Most devices support only the common serial communication peripherals (UART, SPI, I2C). This column lists the family of devices that support other protocols, such as USB, CAN, and I3C®.
  4. Most devices have ADCs and comparators. This column lists device families that contain other peripherals, such as op amps and advanced ADCs.
  5. PIC32CM PL10 has familiar Core Independent Peripherals (CIPs) from 8-bit PIC.