4.2 On-Board Debugger Connections

The table below shows the connections between the target and the debugger section. All connections between the target and the debugger are tri-stated as long as the debugger is not actively using the interface. Hence, since there are little contaminations of the signals, the pins can be configured to anything the user wants.

For further information on how to use the capabilities of the on-board debugger, see On-Board Debugger Overview.

Table 4-3. Debugger Connections
Debugger PinPIC24FJ128GA705 PinFunctionShared Functionality
DBG0ICSPDATProgram/Debug Data—
DBG1ICSPCLKProgram/Debug Clock—
DBG2RA11DGI GPIO0—
DBG3MCLRRESET—
CDC TXRC9UART RX—
CDC RXRC8UART TX—