1.2 Kit Overview
The PIC-IoT Wx development board is a hardware platform to evaluate and develop IoT solutions with the Microchip PIC24FJ128GA705 16-bit microcontroller, ATECC608A secure element, and WINC1510 Wi-Fi controller module.
The preprogrammed demo application publishes data from the on-board light and temperature sensor read by the PIC24FJ128GA705 every second to the cloud. Any data received from the cloud over the subscribed topic is sent to the virtual serial port and can be displayed in a serial terminal application. The WINC1510 needs a connection to a Wi-Fi network with an internet connection. The ATECC608A is used to authenticate the hardware with the cloud to uniquely identify every board. The demo application source code can be modified to publish data to a personal cloud account to get started with a custom cloud application.
The figure below shows the main features and pinout of the board.