2.1 Board Overview
The ATmega328PB Xplained Mini evaluation kit is a hardware platform to evaluate the Atmel ATmega328PB microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio 7.0 (and later). The kit provides access to the features of the ATmega328PB enabling easy integration of the device in a custom design.
For more details about this kit, refer to the Atmel ATmega328PB Xplained Mini user guide available at www.atmel.com/Images/Atmel-42469-ATmega328PB-Xplained-Mini_User-Guide.pdf.