2 Hardware Features
(Ask a Question)The PCIESS is a hard PCI Express protocol stack embedded within every PolarFire device
and includes the following important features:
-
PolarFire transceivers for 2.5 and 5.0 Gbps line speeds
-
Native x1, x2, and x4 lane-support PCIe block (down-configurable/down gradable)
-
Root port support for up to two 32-bit or one 64-bit BAR
-
PCI express base specification 1.1- and 2.1-compliant
-
Legacy PCI power management support
-
64-bit AXI master and slave interface to the FPGA fabric
-
End-to-end data integrity