3.2 Power Supply
The board can be powered through the USB port or by a CR2032 battery. It will automatically switch to the battery if USB power is not available. While powered through USB, the board generates 3.3V for the debugger, ATmega3208, and peripherals. During battery operation, the ATmega3208 and peripherals run directly on the battery voltage, while the debugger is not powered.
Current drawn from the USB port is limited to 500 mA by a PTC resettable fuse.
Important: When powering the AVR-BLE board with a CR2032 battery, it is
important to leave the ATmega3208 pins that connect to the
CDC UART in Tri-State (Input) mode. This is to prevent the debugger from getting powered
through its GPIO.
Info: On the
mikroBUS socket, the +5V rail is powered from the USB port. Consequently, +5V will not
be available when the board is powered from a battery.