4.2 Revision 3
Revision 3 is functionally the same as revision 2, but features a RN4870 BLE module with firmware version 1.40 (part number RN4870-V/RM140).
In the silkscreen, the part number of the serial flash chip is wrong. It should be SST25PF040C, but shows SST25P040C.