1 Known Issues for the MCC Melody AVR Diagnostic Library
Provides a list of known issues in the AVR Diagnostic Library.
| Issue | Issue Title | Affected Component(s) | Issue Description | Workaround |
|---|---|---|---|---|
| FUSA_8BIT_LIB-9566 | Clock frequency diagnostic test does not work for AVRDB and AVRDD device family. | SW_CLOCK_PERIODIC_MONITOR_01 |
TCA0 timer period should be configured to the maximum value for the clock test to run successfully. Currently, even after configuring the TCA0 period to the maximum value, the
TCA0.SINGLE.PER register in the MCC generated Hence, the clock diagnostic test does not work with the default MCC generated
| TCA0.SINGLE.PER register in the TCA0_Initialize function must be
initialized to 0xFFFF in the file tca0.c file. |