2.1 Hardware
The SAMA5D2 SIP integrates the ARM® Cortex®-A5 processor-based SAMA5D2 MPU with up to 1 Gbit DDR2-SDRAM in a single package.
The SAMA5D2 SIP configuration options are:
- ATSAMA5D225C-D1M: 128 Mbit DDR2, recommended for bare metal and RTOS applications
- ATSAMA5D27C-D5M: 512 Mbit DDR2, recommended for Linux® applications
- ATSAMA5D27C-D1G: 1 Gbit DDR2, recommended for Linux applications
- ATSAMA5D28C-D1G: 1 Gbit DDR2, recommended for Linux applications, Payment Card Industry (PCI 5.0) pre-certified
For further details on the SIP, refer to the SAMA5D2 SIP data sheet available on microchip.com.