Kit Protocol enables the ability to provision a Secure Element with the Trust Platform Design Suite (TPDS)
Installing MPLAB® Code Configurator Trust Anchor Library
The table below specifies the compatible Trust Anchor Library version for each Melody Crypto Authentication Library and associated firmware version. Since these libraries are tightly coupled, using mismatched versions may result in build failures or unexpected behavior.