Features

  • Basic Overview and Example of Matrix Keypad Operation
  • Easy Implementation to Other Applications
  • Advanced Low-Power Implementation Example
    • Fully interrupt driven operation
    • Power-Down Sleep mode
    • Well suited in battery-powered applications
  • Software Button Debouncing
  • Simple Passcode Check Implementation
  • LED Passcode Validation Indicator