4.2 LED
One yellow user LED is available on the PIC16F13145 Curiosity Nano board. Either GPIO or PWM can control it. Driving the connected I/O line to GND can also activate the LED.
| PIC16F13145 Pin | Function | Shared Functionality |
|---|---|---|
| RC2 | Yellow LED0 | Edge connector |