2 Data Sheet Clarifications
The following typographic corrections and clarifications are to be noted for the data sheet (DS60001573K):
|
Item Number |
Port Function |
Issue Summary |
Resolved with Data Sheet Revision |
|---|---|---|---|
| d1 | Table 3-7. Miscellaneous Pins | The table incorrectly states that clock oscillators may be used in MII mode. | DS60001573F |
| d2 | Section 4.1 Media Independent Interface (MII) | Text does not clearly state that a crystal must be used in MII mode. | DS60001573F |
| d3 | Section 4.8.1 Crystal Pins (XTI/XTO) | Text incorrectly states that clock oscillators may be used in MII mode. | DS60001573F |
| d4 | Figure 4-4. Crystal Oscillator Input | Figure incorrectly states that clock oscillators may be used in MII mode. | DS60001573F |
| d5 | Table 7-7. DC Electrical Characteristics (other than 10BASE-T1S PMA) | Note 3 incorrectly states that the MII crystal input XTI may be driven by a clock oscillator. | DS60001573F |
| d6 | Port/Function: 3.5.1 Device Mode (MODE[1:0]) | It is unclear that the behavior of the mode configuration strap bits varies with part number. | DS60001573J |
| d7 | Port/Function: 5.1.7 Strap Control 0 Register | The MITYP bit field should be documented as undetermined for the LAN8671 and LAN8672. | DS60001573J |
| d8 | Table 7-15. RMII Timing | The RMII setup and output invalid times have been updated. | — |
Note: Corrections are shown in bold. Where possible, the
original bold text formatting has been removed for clarity.