1 Known Issues for Ethernet Drivers Library
| Sl. No. | Issue Key | Description | Work Around |
| 1 | M8TE-103 | When the macro VALIDATE_ALLOCATED_PTR in Method
ETH_RemovePacket() is enabled the code
breaks | The macro must be kept disabled |
| 2 | M8TE-993 | Ethernet Driver is currently not supported for megaAVR® devices | No work around |