2 System Requirements
The Programming and Debug Tools v2021.3 release has the following system requirements:
- 64-bit OS
- Windows 10 OS
- RHEL 7.2-7.6, RHEL 8.2
- CentOS 7.2-7.6, CentOS 8.2
- openSUSE Leap 42.3 (SLES 12.3 equivalent)
- Ubuntu 18.04 (Identify and Modelsim ME Pro do not directly support the Ubuntu platform. FlashPro5 programmer is not supported with Ubuntu. The Job Manager tool is not supported.)
- A minimum of 16 GB RAM
The following operating systems are no longer supported. For more information, see PDN20028 and PDN21004.
- Red Hat Enterprise Linux 6.6-6.11
- CentOS 6.6-6.11
- Windows 7
Note: Setup instructions for using Programming and Debug Tools v2021.3 on Red Hat Enterprise
Linux OS or CentOS are available in
Libero SoC Linux Environment Setup User Guide
.