4 Pin Configuration

Table 4-1. Pin Function Table
Pin NumberSymbolDescription
1VINInput supply voltage pin for power and internal biasing.
2ENEnable pin. Logic high enables the operation. Do not allow this pin to float.
3FBOutput voltage feedback pin. Connect FB to an external resistor divider to set the output voltage.
4PGOpen Drain Power Good Output.
5GNDSignal and Power Ground Reference.
6BDThe anode of the internal bootstrap diode. Connect it to VOUT or to a power source < 5.5V.
7BOOSTBoost voltage that drives the internal NMOS control switch. A bootstrap capacitor is connected between the BOOST and SW pins.
8SWOutput switch node, connects to the inductor, freewheeling diode and the bootstrap capacitor.
9EPExposed Pad. Must be connected to the GND plane in order to help dissipate power.