6.3 Temperature Specifications
Parameters | Symbol | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Temperature Ranges | ||||||
Operating Junction Temperature Range | TJ | -40 | — | +125 | °C | Steady State |
Storage Temperature Range | TA | -65 | — | +150 | °C | — |
Maximum Junction Temperature | TJ | — | — | +150 | °C | Transient |
Package Thermal Resistances | ||||||
Thermal Resistance Junction to Ambient (Note 1) | RθJA | — | 61.1 | — | °C/W | — |
Thermal Resistance Junction to Case (Note 1) | RθJC | — | 76.4 | — | °C/W | — |
Thermal Resistance Junction to Top of Package (Note 1) | ΨJT | — | 2.4 | — | °C/W | — |
Thermal Resistance Junction to Board (Note 1) | RθJB | — | 21.8 | — | °C/W | — |
Thermal Resistance Junction to Board Characterization Parameter (Note 1) | ΨJB | — | 15.8 | — | °C/W | — |
Note:
|