5 Emulator Features

In addition to basic debug features, the emulator has advanced debug features or the implementations of the debug features. Some debug features are dependent on other debug features.

To see if a specific debug feature is available for your device:

  • In MPLAB X IDE, on the Help menu select “Release Notes.”
  • In addition to Release Notes/Readmes, find Debug Features Support.
  • Click on the link for “Hardware Tool Debug Features by Device.”

The following table specifies which emulator features are supported on each connection type.

Table 5-1. Supported Emulator Features
FeatureMicrocontroller Family*
PIC10/12/16 (8-bit)PIC24 (16-bit), dsPIC DSCPIC32 (32-bit)AVR (8-bit)SAM (32-bit)
Virtual COM PortXXXXX
DGI InterfacesXXXXX
Data Capture, Runtime WatchesXXX
CI/CD SupportXXXXX
PIC Instrumented TraceXX
PIC32M Instruction TraceX
SAM ITM/SWO TraceX
PC SamplingX
PC ProfilingX
Debugger PollingXX
Power MonitoringXXXX
* Not all devices in a family have support. See feature sections below for details.